Download document () of 20
We make what matters work*

158048

Eaton Moeller series NZM - Molded Case Circuit Breaker. Shaft support, for XHB-DA

General specifications

Product Name
Eaton Moeller series NZM operating element
Catalog Number
158048
EAN
4015081546374
Product Length/Depth
150 mm
Product Height
50 mm
Product Width
62 mm
Product Weight
0.12 kg
Compliances
IEC
UL/CSA
RoHS conform

Product specifications

Used with
NZM1-XHB-DA
Color
Gray
Fitted with:
Shaft support
Extension shaft
Frame
NZM1
Suitable for
Power circuit breaker
Switch disconnector
Type
  • Accessory
  • Main switch assembly kit
Special features
Shaft support for when using long shafts
Degree of protection / NEMA enclosure type
UL/CSA 14 type 4X, type 12
IP66

Export product specification