Download document () of 20
We make what matters work*

158124

Eaton xEnergy Main LV systems LV switchgear. Partition for IC, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
158124
EAN
4015081547128
Product Length/Depth
1880 mm
Product Height
30 mm
Product Width
75 mm
Product Weight
3 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.