Download document () of 20
We make what matters work*

158570

Eaton xEnergy Main LV systems LV switchgear. Door for fixed compartment for motor control center, below, ventilated, H=600mm, IP31, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
158570
EAN
4015081551200
Product Length/Depth
35 mm
Product Height
600 mm
Product Width
575 mm
Product Weight
6 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.