Download document () of 20
We make what matters work*

158608

Eaton xEnergy Main LV systems LV switchgear. Separation, cable connection/main busbar area, for cabling box, W=197mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
158608
EAN
4015081551408
Product Length/Depth
1 mm
Product Height
40 mm
Product Width
1 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 2b
Internal separation form 4b
Internal separation form 2a
Internal separation form 3a
Internal separation form 3b
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.