Download document () of 20
We make what matters work*

158617

Eaton xEnergy Main LV systems LV switchgear. Legend plate support, for XW

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
158617
EAN
4015081551491
Product Length/Depth
1 mm
Product Height
40 mm
Product Width
1 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

Color
Black
RAL-number
9005
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.