Download document () of 20
We make what matters work*

158620
XME0106C-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Front plate, empty, HxW=25x600mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
158620
Product Length/Depth
520 mm
Product Height
25 mm
Product Width
30 mm
Product Weight
0.15 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.