Download document () of 20
We make what matters work*
Discontinued

158941

Eaton Distribution parts. Fuse switch disconnector, 3p, NH1, AC22, 35BC205BMC

General specifications

Product Name
Eaton Distribution parts
Catalog Number
158941
EAN
4015081554713
Product Length/Depth
590 mm
Product Height
74.5 mm
Product Width
280 mm
Product Weight
7.054 kg
Compliances
RoHS conform

Product specifications

Features
Motor drive optional
Fitted with:
Connectors
Error protection
Rated operational power at AC-23A, 400 V, 50 Hz
0 kW
Rated permanent current (Iu)
250 A
Rated uninterrupted current (Iu)
250 A
Conditioned rated short-circuit current Iq
55 kA
With error protection
Yes
Number of poles
Three-pole
Rated operation power at AC-23, 400 V
0 kW
Rated short-time withstand current (Icw)
0 kA
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Long turning handle
Suitable for
Front mounting
Rated conditional short-circuit current (Iq)
55 kA
Suitable for fuses
NH1
Cable entry type
Side
Degree of protection (front side)
IP40
Power rating at AC-23, 400 V
0 kW
Rated operating voltage (Ue) at AC - max
690 V

Export product specification

Installation instructions

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.