Download document () of 20
We make what matters work*

159749

Eaton Distribution parts. Fuse switch disconnector, 4p, NH1, AC23, 00

General specifications

Product Name
Eaton xEffect PIFT plug in fuse terminal
Catalog Number
159749
EAN
4015081562794
Product Length/Depth
590 mm
Product Height
149.5 mm
Product Width
280 mm
Product Weight
10.601 kg
Compliances
RoHS conform

Product specifications

Features
Motor drive optional
Fitted with:
Connectors
Error protection
Rated operational power at AC-23A, 400 V, 50 Hz
0 kW
Rated permanent current (Iu)
250 A
Rated uninterrupted current (Iu)
250 A
Conditioned rated short-circuit current Iq
100 kA
With error protection
Yes
Number of poles
Four-pole
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Long turning handle
Suitable for
Front mounting
Rated conditional short-circuit current (Iq)
100 kA
Suitable for fuses
NH1
Cable entry type
Side
Degree of protection (front side)
IP40
Power rating at AC-23, 400 V
0 kW
Rated operating voltage (Ue) at AC - max
690 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.