Knowledge Search
Download document () of 20
We make what matters work*

15BCLS-100

Eaton Bussmann series 15BCLS fuse, 100A, Motor, BCLS - 15BCLS-100

General specifications

Product Name
Eaton Bussmann series BCLS fuse
Catalog Number
15BCLS-100
UPC
051712525930
Product Length/Depth
22.25 in
Product Height
3.6 in
Product Width
3 in
Product Weight
11 lb
Compliances
Contact Manufacturer
Certifications
Not Applicable

Electrical rating

Amperage Rating
100 A
Voltage rating
14.4 kV

General information

Barrels
1
Mounting method
Bolt-in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.