Knowledge Search
Download document () of 20

16005-4

Eaton Bussmann series power splicer block, 600 Vac, 600 Vdc, 310 A, Four-pole, SCCR: 10 kA, Black, Molded Thermoplastic

General specifications

Product Name
Eaton Bussmann series power splicer block
Catalog Number
16005-4
UPC
051712207713
EAN
5027590191470
Product Length/Depth
2.64 in
Product Height
2.8 in
Product Width
6.6 in
Product Weight
1.2 lb
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
310A
Short-circuit rating
SCCR: 10 kAIC
Voltage rating
600 Vac, 600 Vdc

Physical details

Color
Black
Material
Molded thermoplastic
Number of poles
Four-pole
Type
Power splicer block

General information

Application
Power distribution

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.