Download document () of 20
We make what matters work*

160CMT

Fuse-link, high speed, 160 A, AC 690 V, BS88, 41 x 113 mm, aR, BS

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
160CMT
EAN
5027590035279
Product Length/Depth
20 mm
Product Height
31.5 mm
Product Width
139 mm
Product Weight
278 g
Compliances
CE
Certifications
BS88
IEC 60269
UL Recognized

Electrical data

Amperage Rating
160 A
Voltage rating
690 V
Rated voltage AC
690 V
Class
Class aR
Watt losses
26 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Export product specification