Knowledge Search
Download document () of 20
We make what matters work*

161

Eaton Crouse-Hinds series rigid/IMC set screw type coupling, Rigid/IMC, Malleable iron, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC set screw type coupling
Catalog Number
161
UPC
784564101617
Product Length/Depth
2 in
Product Height
1.56 in
Product Width
1.56 in
Product Weight
0.4 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Style
Set screw
Material
Malleable iron
Trade size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.