Download document () of 20
To be discontinued

164296

Eaton Moeller series xComfort - Actuators. External receiver for 12-zone heating actuator

General specifications

Product Name
Eaton Moeller series xComfort communication interface
Catalog Number
164296
EAN
4015081608249
Product Length/Depth
103 mm
Product Height
34 mm
Product Width
54 mm
Product Weight
0.168 kg
Compliances
RoHS conform

Product specifications

Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
xComfort
Fitted with:
Bus connection
Surface finishing
Matt
Surface protection
Other
Actuation function
Heating, valves
Bus system product type
Accessory
Built-in installation box depth - min
0 mm
Data transmission rate - max
0 Bd
Material quality
Thermoplastic
Color
Gray
Degree of protection
IP20
Mounting method
Other
Material
Plastic
Model
Other
RAL-number (Akin)
9001
Width in number of modular spacings
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.