Knowledge Search
Download document () of 20
We make what matters work*

1650RED

Eaton Crouse-Hinds series EMT compression connector, Red, EMT, Straight, Insulated, Steel, Threadless, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression connector
Catalog Number
1650RED
UPC
662277097840
Product Length/Depth
1.2 in
Product Height
1.13 in
Product Width
1.13 in
Product Weight
0.09 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Compression
Insulator
Insulated
Trade size
1/2"
Color
Red
Thread
Threadless
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.