Knowledge Search
Download document () of 20
We make what matters work*

1650RT

Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Insulated, Steel, Threadless, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series raintight compression connector
Catalog Number
1650RT
UPC
784564004567
Product Length/Depth
1.71 in
Product Height
1.03 in
Product Width
1.22 in
Product Weight
0.11 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Compression
Connector type
Straight
Insulator
Insulated
Trade size
1/2"
Thread
Threadless
Material
Steel
Special features
Raintight

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.