Knowledge Search
Download document () of 20
We make what matters work*

1651RT

Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Insulated, Steel, Threadless, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series raintight compression connector
Catalog Number
1651RT
UPC
784564004574
Product Length/Depth
3.24 in
Product Height
1.03 in
Product Width
1.17 in
Product Weight
0.17 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Compression
Connector type
Straight
Insulator
Insulated
Trade size
3/4"
Thread
Threadless
Material
Steel
Special features
Raintight

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.