Knowledge Search
Download document () of 20
We make what matters work*

1653

Eaton Crouse-Hinds series EMT compression connector, EMT, Straight, Insulated, Steel, Concrete tight, Threadless, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression connector
Catalog Number
1653
UPC
784564116536
Product Length/Depth
1.63 in
Product Height
2.06 in
Product Width
2.06 in
Product Weight
0.43 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Compression
Insulator
Insulated
Trade size
1-1/4"
Thread
Threadless
Material
Steel
Special features
Concrete tight

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.