Knowledge Search
Download document () of 20
We make what matters work*

16530-2

Eaton Bussmann series power distribution block, Power distribution block, Two-pole - 16530-2

General specifications

Product Name
Eaton Bussmann series power distribution block
Catalog Number
16530-2
UPC
051712149013
Product Length/Depth
5.48 in
Product Height
2.89 in
Product Width
8 in
Product Weight
2.62 lb
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Physical details

Number of poles
Two-pole
Type
Power distribution block

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.