Download document () of 20
We make what matters work*

165582

Eaton Moeller series xPole - PFL6/7 RCBO - residual-current circuit breaker with overcurrent protection. RCD/MCB, 6A, 300mA, MCB trip curve B, 1pole+N, RCCB trip type: A, PFL6

General specifications

Product Name
Eaton Moeller series xPole - PFL6/7 RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
165582
EAN
4015081621002
Product Length/Depth
86 mm
Product Height
75 mm
Product Width
37 mm
Product Weight
0.207 kg
Compliances
CE Marked
RoHS conform
Certifications
CE

Product specifications

Amperage Rating
6 A
Voltage rating
230 V
Surge current capacity
0.25 kA
Voltage type
AC
Width in number of modular spacings
2
Features
Concurrently switching N-neutral
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating ambient temperature - max
40 °C
Operating ambient temperature - min
-25 °C
Rated current
6 A
Rated operational current for specified heat dissipation (In)
6 A
Static heat dissipation, non-current-dependent
0 W
Built-in depth
69.5 mm
Current limiting class
3
Rated short-circuit breaking capacity (EN 60947-2)
0 kA
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Fault current rating
0.3 A
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Number of poles (protected)
1
Number of poles (total)
2
Rated operational voltage (Ue) - max
230 V
Basic function
Combined RCD/MCB devices
Mounting Method
DIN rail
Equipment heat dissipation, current-dependent
1.9 W
Rated impulse withstand voltage (Uimp)
4 kV
Degree of protection
IP20
Overvoltage category
III
Pollution degree
2
Leakage current type
A
Release characteristic
B
Frequency rating
50 Hz
Rated insulation voltage (Ui)
440 V
Connectable conductor cross section (solid-core) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²
Rated short-circuit breaking capacity (EN 61009)
6 kA
Rated short-circuit breaking capacity (EN 61009-1)
6 kA
Number of poles
Single-pole + N
Disconnection characteristic
Undelayed
Type
RCBO
Application
Switchgear for residential and commercial applications

Export product specification