Knowledge Search
Download document () of 20
We make what matters work*

1656DC

Eaton Crouse-Hinds series EMT compression connector, EMT, Straight, Insulated, Zinc die cast, Threadless, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression connector
Catalog Number
1656DC
UPC
784564004222
Product Weight
1.017 lb
Certifications
UL Listed
cUL Listed

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Compression
Insulator
Insulated
Trade size
2-1/2"
Thread
Threadless
Material
Zinc die cast

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.