Download document () of 20
We make what matters work*

165719

Eaton Moeller series NZM - Molded Case Circuit Breaker. Rotary handle, red/yellow, lockable on the handle, size 4, IEC

General specifications

Product Name
Eaton Moeller series NZM operating element
Catalog Number
165719
EAN
4015081622375
Product Length/Depth
130 mm
Product Height
135 mm
Product Width
210 mm
Product Weight
1.176 kg
Compliances
UL/CSA
IEC
RoHS conform
Certifications
CSA (File No. 22086)
UL (Category Control Number DIHS)
CSA-C22.2 No. 5-09
CSA certified
CSA (Class No. 1437-01)
CE marking
UL489
UL listed
UL (File No. E140305)
IEC60947

Product specifications

Used with
NZM4(-4), N(S)4(-4)
Features
Red-yellow for emergency switching off
Lockable
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Color
Black
Fitted with:
Padlock
Frame
NZM4
Activation type
Rotary handle
Suitable for
Power circuit breaker
Switch disconnector
Emergency stop
Locking facility
Lockable on the 0 position on the handle using up to 3 padlocks
Type
Rotary handle on circuit-breaker
Special features
  • Complete with rotary drive
  • Cannot be combined with insulating surround
  • Makes it possible to operate the switch with a rotational movement and provides locking facilities
Degree of protection / NEMA enclosure type
IP20
4X. 12

Export product specification