Knowledge Search
Download document () of 20
We make what matters work*

1657RT

Eaton Crouse-Hinds series raintight compression connector, EMT, Straight, Insulated, Steel, Threadless, 3"

General specifications

Product Name
Eaton Crouse-Hinds series raintight compression connector
Catalog Number
1657RT
UPC
784564004635
Product Length/Depth
5.8 in
Product Height
4.5 in
Product Width
6.5 in
Product Weight
2.34 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Compression
Connector type
Straight
Insulator
Insulated
Trade size
3"
Thread
Threadless
Material
Steel
Special features
Raintight

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.