Knowledge Search
Download document () of 20
We make what matters work*

16591-3

Eaton Bussmann series power terminal block, 600 Vac, 600 Vdc, 400 A, Three-pole, 3/8 Inches-16 TPI X 1-7/16 In Stud (Line), (2) 3/8 Inches-16 TPI X 1-7/16 Inches Stud (Load), SCCR: 10 kA, Black, Molded Thermoplastic Base

General specifications

Product Name
Eaton Bussmann series power terminal block
Catalog Number
16591-3
UPC
051712208574
Product Length/Depth
9.5 in
Product Height
6 in
Product Width
3.5 in
Product Weight
2.8 lb
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
400A
Short-circuit rating
SCCR: 10 kAIC
Voltage rating
600 Vac, 600 Vdc

Physical details

Color
Black
Material
Molded thermoplastic base, tin plated aluminum connector
Number of poles
Three-pole
Type
Power terminal block

General information

Connection
3/8 In-16 TPI X 1-7/16 In Stud (Line), (2) 3/8 In-16 TPI X 1-7/16 In Stud (Load)

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.