Knowledge Search
Download document () of 20
We make what matters work*

16593-3

Eaton Bussmann series power terminal block, Power terminal block, Three-pole - 16593-3

General specifications

Product Name
Eaton Bussmann series power terminal block
Catalog Number
16593-3
UPC
051712409605
Product Length/Depth
5.4 in
Product Height
2.93 in
Product Width
8 in
Product Weight
3.28 lb
Compliances
Contact factory
RoHS Compliant

Physical details

Number of poles
Three-pole
Type
Power terminal block

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.