Knowledge Search
Download document () of 20
We make what matters work*

1659DC

Eaton Crouse-Hinds series EMT compression connector, EMT, Straight, Insulated, Zinc die cast, Threadless, 4"

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression connector
Catalog Number
1659DC
UPC
784564004253
Product Weight
1.717 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Compression
Insulator
Insulated
Trade size
4"
Thread
Threadless
Material
Zinc die cast

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.