Download document () of 20
We make what matters work*

166221

Eaton xEnergy Main LV systems LV switchgear. Partition, devices-/MB area IZMX40, for W=800mm, fixed

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
166221
EAN
4015081627486
Product Length/Depth
570 mm
Product Height
58.5 mm
Product Width
709 mm
Product Weight
3 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 2b
Internal separation form 4a
Internal separation form 4b
Internal separation form 2a
Internal separation form 3b
Internal separation form 3a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.