Download document () of 20
We make what matters work*

166227

Eaton xEnergy Main LV systems LV switchgear. Partition, connection-/BB rear area, IZMX40, horizontal, for WxD=800x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
166227
EAN
4015081627547
Product Length/Depth
310 mm
Product Height
40 mm
Product Width
656 mm
Product Weight
1.275 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Other
Color
Other
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
800 mm
Material
Other
Suitable for
Internal separation form 3a
Internal separation form 2a
Internal separation form 4b
Internal separation form 2b
Internal separation form 4a
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.