Download document () of 20
We make what matters work*

166660

Eaton xEnergy Basic LV systems Low voltage switchgear. Hinge set, for BPM-enclosure

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
166660
EAN
4015081631704
Product Length/Depth
26 mm
Product Height
67 mm
Product Width
17 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Application
BPM enclosure
Material
Metal
Model
Other
Mounting method
Flush mounting
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.