Download document () of 20
We make what matters work*

166691

Eaton xEnergy Main LV systems LV switchgear. Cable clip, cable entry clip

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
166691
EAN
4015081632404
Product Length/Depth
15 mm
Product Height
20 mm
Product Width
15 mm
Product Weight
0.01 kg
Compliances
RoHS conform

Product specifications

Color
Other
Material
Plastic
Model
Other
RAL-number
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.