Download document () of 20
We make what matters work*

166741

Eaton xEnergy Main LV systems LV switchgear. Partition, MBS-/devicearea, for W=1000mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
166741
EAN
4015081632503
Product Length/Depth
40 mm
Product Height
744.47 mm
Product Width
902 mm
Product Weight
2.5 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Other
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Material
Aluminum
Suitable for
Internal separation form 2a
Internal separation form 2b
Internal separation form 3b
Internal separation form 4a
Internal separation form 3a
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.