Download document () of 20
We make what matters work*

166744

Eaton xEnergy Main LV systems LV switchgear. Partition, MBS-/connectionarea, for W=1000mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
166744
EAN
4015081632534
Product Length/Depth
438 mm
Product Height
798 mm
Product Width
923 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Other
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Material
Plastic
Suitable for
Internal separation form 4a
Internal separation form 2a
Internal separation form 4b
Internal separation form 3a
Internal separation form 2b
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.