Download document () of 20
We make what matters work*

166745

Eaton xEnergy Main LV systems LV switchgear, Support angle for dropper busbar lower bracket, W=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
166745
EAN
4015081632541
Product Length/Depth
64 mm
Product Height
40 mm
Product Width
495 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.