Download document () of 20
We make what matters work*

166746

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, closed, IP55, HxW=300x425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
166746
EAN
4015081632558
Product Length/Depth
25 mm
Product Height
340 mm
Product Width
417 mm
Product Weight
7.117 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.