Download document () of 20
We make what matters work*

166752

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, IZMX40, 3/4p, fixed mounted design, W=800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
166752
EAN
4015081632619
Product Length/Depth
271 mm
Product Height
640 mm
Product Width
792 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.