Download document () of 20
We make what matters work*

166761
XSDMC03506-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear, Door to switchgear area, closed, IP55, HxW=300x600mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
166761
Product Length/Depth
25 mm
Product Height
340 mm
Product Width
592 mm
Product Weight
10.675 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Other
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.