Download document () of 20
We make what matters work*

166763

Eaton xEnergy Main LV systems LV switchgear. Add-on frame, for protective cover, IZMX40, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
166763
Product Length/Depth
65 mm
Product Height
464 mm
Product Width
421 mm
Product Weight
1.1 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.