Download document () of 20
We make what matters work*

166765

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, IZMX40, 3/4p, F, W=800mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
166765
Product Length/Depth
271 mm
Product Height
640 mm
Product Width
792 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.