Download document () of 20
We make what matters work*

167267

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Hygrostat, with changeover contact, manipulating range 40-90% rel. humidity, degree of protection IP20

General specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
167267
EAN
4015081637676
Product Length/Depth
46 mm
Product Height
64 mm
Product Width
37 mm
Product Weight
0.2 kg
Compliances
RoHS conform

Product specifications

Mounting Method
Other
Model
Hygrostat
Adjustable setting value for relative air humidity - max
90 %
Adjustable setting value for relative air humidity - min
40 %
Rated operational voltage (Ue) - max
0 V
Switch function type
Change-over contact (NO/NC)
Rated voltage AC, 50 Hz - min
24 V
Rated voltage AC, 50 Hz - max
240 V

Export product specification