Download document () of 20
We make what matters work*

167272

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Radiant heater, 150W

General specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
167272
EAN
4015081637720
Product Length/Depth
50 mm
Product Height
250 mm
Product Width
70 mm
Product Weight
0.82 kg
Compliances
RoHS conform

Product specifications

NEMA Rating
Other
Voltage type
AC
Rated power
150 W
Continuous heating power at 10°C
150 W
Voltage rating at AC 50 Hz - max
250 V
Voltage rating at AC 50 Hz - min
110 V
Voltage rating at AC 60 Hz - max
250 V
Voltage rating at AC 60 Hz - min
110 V
Degree of protection (IP)
IP44

Export product specification