Download document () of 20
We make what matters work*

167273

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Mini radiant heater 10W, mains voltage 230V AC 50/60Hz 1A, continuous operation, degree of protection IP44

General specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
167273
EAN
4015081637775
Product Length/Depth
50 mm
Product Height
100 mm
Product Width
70 mm
Product Weight
0.09 kg
Compliances
RoHS conform

Product specifications

NEMA Rating
Other
Voltage type
AC
Rated power
10 W
Continuous heating power at 10°C
10 W
Voltage rating at AC 50 Hz - max
250 V
Voltage rating at AC 50 Hz - min
110 V
Voltage rating at AC 60 Hz - max
250 V
Voltage rating at AC 60 Hz - min
110 V
Degree of protection (IP)
IP54

Export product specification