Download document () of 20
We make what matters work*

167274
R-MHEAT-20W

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Mini radiant heater 20W, mains voltage 230V AC 50/60Hz 1A, continuous operation, degree of protection IP44

General specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
167274
EAN
4015081637737
Product Length/Depth
50 mm
Product Height
100 mm
Product Width
70 mm
Product Weight
0.12 kg
Compliances
RoHS conform

Product specifications

NEMA Rating
Other
Voltage type
AC
Rated power
20 W
Continuous heating power at 10°C
20 W
Voltage rating at AC 50 Hz - max
250 V
Voltage rating at AC 50 Hz - min
110 V
Voltage rating at AC 60 Hz - max
250 V
Voltage rating at AC 60 Hz - min
110 V
Degree of protection (IP)
IP54

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.