Download document () of 20
We make what matters work*

167282

Eaton Distribution parts. Fuse switch-disconnector with flashing function, 63A, 1p+N

General specifications

Product Name
Eaton Distribution parts
Catalog Number
167282
EAN
4015081637850
Product Length/Depth
79 mm
Product Height
85 mm
Product Width
53 mm
Product Weight
0.201 kg
Compliances
RoHS conform
Certifications
IEC/EN 60947-3
IEC/EN 60269-3 (DIN VDE 0636-3)
IEC/EN 61439-3 (VDE 0660-600-3)

Product specifications

Amperage Rating
63 A
Accessory/spare part type
Fuse-Links Z-D0./SE-
Cartridge-ring adapter inserts D01 Z-D02-D01/PE
Cartridge-ring adapter inserts D02 Z-D02/PE-
Adapter Spring D01 Z-SLS/CB-HF
Frame
Standard front dimension: 45 mm
Pollution degree
3
Creepage resistance
CTI 600
Equipment heat dissipation, current-dependent
2.8 W
Rated operational voltage (Ue) - max
230 V
Rated short-circuit making capacity up to 690 V, 50/60 Hz
50 kA
Rated uninterrupted current (Iu)
63 A
Static heat dissipation, non-current-dependent
0 W
Stripping length (main cable)
13 mm
Terminals
Lift terminals
Number of poles
Single-pole + N
Rated impulse withstand voltage (Uimp)
6 kV
Degree of protection
IP20
Rated uninterrupted current (Iu) at max. cross section
63 A
Switching category
AC 22 B
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
55 °C
Ambient storage temperature - min
-25 °C
Heat dissipation per contact with fuse link at Ie
7.1 W
Heat dissipation per pole, current-dependent
1.6 W
Construction size
D02
Functions
Fuse switch-disconnector Z-SLS/CB
Overvoltage category
IV
Fuse cartridge
D02: 20 - 63 A
D01: 2 - 16 A, with sleeve locating insert and holding spring
Mounting method
Quick attachment for top-hat rail IEC/EN 60715
Rated operation current (Ie)
63 A
Voltage rating
230 V AC
Flammability characteristics (UL)
V0, glow-wire test 960 °C (UL94)
Type
Fuse material
Special features
  • Standard empty
  • With flashing function
  • Current coding through locating inserts
Mounting width
27 mm per pole (1.5 space units)
Terminal capacity (solid cable)
1.5 mm² - 35 mm²
Permitted power loss per fuse link - max
5.5 W
Rated insulation voltage (Ui)
800 V
Rated operational current for specified heat dissipation (In)
63 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.