Download document () of 20
We make what matters work*

167285
UVA

Eaton Distribution board accessory, Voltage indication, 230/400VAC, green

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
167285
EAN
4015081637881
Product Length/Depth
93 mm
Product Height
77 mm
Product Width
18 mm
Product Weight
0.042 kg
Compliances
RoHS conform

Product specifications

Electric connection type
Screw connection
Fitted with:
Light source
Bezel color
Other
Lamp socket type
LED
Number of pilot lights
3
Opening height
45 mm
Rated operational voltage (Ue) - max
400 V
Bezel material
Other
Degree of protection
IP20
NEMA Other
Lens color
Without hood
Green
Voltage type
AC/DC
Rated operational voltage (Ue) - min
400 V
Width opening
18 mm
Rated operating voltage (Ue) - max
400 V
Rated operating voltage (Ue) - min
400 V
Lens type
Flat
Rectangular

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.