Download document () of 20
We make what matters work*

167288

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Filter fans, 2

General specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
167288
EAN
4015081637911
Product Length/Depth
70 mm
Product Height
145 mm
Product Width
145 mm
Product Weight
0.76 kg
Compliances
RoHS conform

Product specifications

Features
Wall build in
Fitted with:
Filter
Noise emission
44 dBA
Number of fans
1
RAL-number
7035
Rated power
19 W
Voltage rating at AC 50 Hz - max
240 V
Voltage rating at AC 50 Hz - min
230 V
Voltage rating at AC 60 Hz - max
240 V
Voltage rating at AC 60 Hz - min
230 V
Functions
Air circulator
Color
Gray
Voltage type
AC
Degree of protection
12 (NEMA)
IP54
Mounting method
Snap mounting
Suitable for
19 inch rack mounting
Volume flow (freeblowing)
70 m³/h

Export product specification