Download document () of 20
We make what matters work*

167292

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Outlet filter, 1

General specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
167292
EAN
4015081637959
Product Length/Depth
19 mm
Product Height
109 mm
Product Width
109 mm
Product Weight
0.06 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Filter mat
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-40 °C
Color
Gray
Degree of protection
IP54
Filter class
G3
Material
Plastic

Export product specification