Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Outlet filter, 4-5
| Product Name |
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
|
| Catalog Number |
167295
|
| EAN |
4015081637799
|
| Product Length/Depth |
38 mm
|
| Product Height |
252 mm
|
| Product Width |
252 mm
|
| Product Weight |
0.56 kg
|
| Compliances |
RoHS conform
|
| Fitted with: |
Filter mat
|
| Ambient operating temperature - max |
55 °C
|
| Ambient operating temperature - min |
-40 °C
|
| Color |
Gray
|
| Degree of protection |
IP54
|
| Filter class |
G3
|
| Material |
Plastic
|