Photo is representative
Download
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Filter fans, 4-55
Product Name |
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
|
Catalog Number |
167298
|
EAN |
4015081638000
|
Product Length/Depth |
97 mm
|
Product Height |
252 mm
|
Product Width |
252 mm
|
Product Weight |
1.36 kg
|
Compliances |
RoHS conform
|
Features |
Wall build in
|
Fitted with: |
Filter
|
Noise emission |
40 dBA
|
Number of fans |
1
|
RAL-number |
7035
|
Rated power |
18 W
|
Voltage rating at AC 50 Hz - max |
240 V
|
Voltage rating at AC 50 Hz - min |
230 V
|
Voltage rating at AC 60 Hz - max |
240 V
|
Voltage rating at AC 60 Hz - min |
230 V
|
Voltage rating at DC - max |
0 V
|
Voltage rating at DC - min |
0 V
|
Functions |
Air circulator
|
Color |
Gray
|
Voltage type |
AC
|
Degree of protection |
12 (NEMA)
IP55 |
Mounting method |
Snap mounting
|
Suitable for |
19 inch rack mounting
|
Volume flow (freeblowing) |
160 m³/h
|