Download document () of 20
We make what matters work*

167304

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Replacement filter for E-FAN2, nonwoven filter pads, IP54, 119mm x 119mm, 5 pcs.

General specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
167304
EAN
4015081638062
Product Length/Depth
17 mm
Product Height
119 mm
Product Width
119 mm
Product Weight
0.13 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Filter mat
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-40 °C
Color
Gray
Degree of protection
IP54
Filter class
G3
Material
Other

Export product specification