Download document () of 20
We make what matters work*

167308

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Replacement filter for E-FAN3-55, nonwoven filter pads, IP54, 166mm x 156mm, 5 pcs.

General specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
167308
EAN
4015081638093
Product Length/Depth
17 mm
Product Height
170 mm
Product Width
170 mm
Product Weight
0.16 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Filter mat
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-40 °C
Color
Gray
Degree of protection
IP55
Filter class
G3
Material
Other

Export product specification