Download document () of 20
We make what matters work*

167309

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Filter mat, replacement filter for E-FAN4-55 and E-FAN5-55, nonwoven filter pads, IP54, 212mm x 200mm, 5 pcs.

General specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
167309
EAN
4015081637812
Product Length/Depth
17 mm
Product Height
216 mm
Product Width
216 mm
Product Weight
0.26 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Filter mat
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-40 °C
Color
Gray
Degree of protection
IP55
Filter class
G3
Material
Other

Export product specification